Manufacturer part number: 8043823
Brand: ESCHA
Price: 21.29 €
Delivery time: 3 Days
Nominal current: 4 A
Nominal voltage: 60 V
Cable length: 2 m
No. of pins (RJ): 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8043823
Connection direction | straight | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
---|---|---|---|---|---|
Thread type connection side | M12 | Cable colour | Black | Coding | A |
Connector type | Socket | Connector standard | Sensor connector | Connection (components) | Open end cable |
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Contact surface | Gold plated | Contact material | CuSn | Seal type | Screw-on |
This page is Single-ended Cordset, Female, M12x1, Straight, part number 8043823.
You can find the detail information about specifications and dimensions on part number 8043823.
Part Number |
---|
8043811 |
8043812 |
8043824 |
8045034 |
8045035 |
8046903 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Cable length (m) | No. of pins (RJ) |
---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | 4 | 250 | 2 | 4 | ||
19.16 € | 1 | Available | 3 Days | 4 | 250 | 5 | 4 | ||
24.48 € | 1 | Available | 3 Days | 4 | 60 | 5 | 5 | ||
19.16 € | 1 | Available | 3 Days | 4 | 60 | 2 | 4+Terre | ||
24.48 € | 1 | Available | 3 Days | 4 | 60 | 5 | 4+Terre | ||
26.77 € | 1 | Available | 3 Days | 2 | 30 | 2 | 8 |