Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8046204
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
No. of pins (RJ) | 4 | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
Thread type connection side | M8 | Cable colour | Black | Coding | A |
Connector type | Socket | Connector standard | Sensor connector | Connection (components) | Open end cable |
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Contact surface | Gold plated | Contact material | CuSn | Seal type | Screw-on |
This page is Single-ended Cordset, Female, M8x1, Straight, Shielded, part number 8046204.
You can find the detail information about specifications and dimensions on part number 8046204.
Part Number |
---|
8046205 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
31.07 € | 1 | Available | 3 Days | 5 |