Manufacturer part number: 8052699
Brand: ESCHA
Price: 11.61 €
Delivery time: 3 Days
No. of pins (RJ): 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8052699
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
Cable length(m) | 2 | Max. temperature(°C) | +90 | Min. temperature(°C) | -30 |
Thread type connection side | M8 | Cable colour | Grey | Coding | A |
Connector type | Plug | Connector standard | Sensor connector | Connection (components) | Open end cable |
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | Customisable | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Contact surface | Gold plated | Contact material | CuSn | Seal type | Screw-on |
This page is Single-ended Cordset, Male, dia.8mm Snap, Straight, part number 8052699.
You can find the detail information about specifications and dimensions on part number 8052699.
Part Number |
---|
8052496 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | No. of pins (RJ) |
---|---|---|---|---|---|---|
9.45 € | 1 | Available | 3 Days | 3 |