Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal current(A) | 4 | Nominal voltage(V) | 32 | Connections | Snap-In crimping |
---|---|---|---|---|---|
Connection direction | straight | AWG | 22 | Max. temperature(°C) | +85 |
Min. temperature(°C) | -40 | No. of pins (RJ) | 2 | Operating voltage(Vdc) | 32 |
Operating current(A) | 4 | Thread type connection side | M12 | Coding | B |
Connection side A (sensors/actuators) | M12 plug, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Bus connector |
Connector type | Plug | Sensor/actuator wiring type (category) | Sensor/actuator connector |