Manufacturer part number: 531133T
Brand: PROVERTHA
Price: 0.51 €
Delivery time: 3 Days
Product size (length): 11 mm
Thread type: M3
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
531133T
Accessory type (connectors) | Mounting bolt | Colour | Silver | Compatible with connectors | D-SUB receptacle 37-pin |
---|
This page is Mounting bolt without nut, part number 531133T.
You can find the detail information about specifications and dimensions on part number 531133T.
Part Number |
---|
531344T |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (length) (mm) | Thread type |
---|---|---|---|---|---|---|
0.52 € | 1 | Available | 3 Days | 13 | UNC 4-40 |