D-SUB adapter housing 90 ° (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77152M

Part Number
77152M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Type (misc.)

20.23 €

1 Available 3 Days 15Adapter cover with 1 adapter output

Loading...

  1. 1

Basic information

Cable outlets 1 Connection angle(°) 90 Accessory type (connectors) D-SUB adapter housing
Case material Plastic, metallised Colour Silver Connector features + strain relief clip
Connector type Adapter

This page is D-SUB adapter housing 90 °, part number 77152M.
You can find the detail information about specifications and dimensions on part number 77152M.

Variation of this product

Part Number
77092M
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Type (misc.)

25.55 €

1 Available 3 Days 9Adapter hood with 1 adapter output

Tech Support