Manufacturer part number: 1737DC25001
Brand: PROVERTHA
Price: 19.04 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1737DC25001
Cable outlets | 1 | Connection angle(°) | 180 | Number of pins | 37 |
---|---|---|---|---|---|
Accessory type (connectors) | D-SUB housing | Case material | Metal | Colour | Silver |
Connector features | + 4-40 knurl head screw |
This page is D-SUB Die cast hoods with screw locking, part number 1737DC25001.
You can find the detail information about specifications and dimensions on part number 1737DC25001.