D-SUB housing, Metal (4715DC25001)

D-SUB housing, Metal 4715DC25001
  • Volume Discount

Product Details:

Manufacturer part number: 4715DC25001

Brand: PROVERTHA

Price: 13.75

Delivery time: 3 Days


Technical Data:

Number of pins: 15


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4715DC25001

Part Number
4715DC25001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins

13.75 €

1 Available 3 Days 15

Loading...

  1. 1

Basic information

Cable outlets 1 Connection angle(°) 45 Accessory type (connectors) D-SUB housing
Case material Metal Colour Silver Connector features + 4-40 knurl head screw

This page is D-SUB housing, Metal, part number 4715DC25001.
You can find the detail information about specifications and dimensions on part number 4715DC25001.

Variation of this product

Part Number
4725DC25001
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins

15.87 €

1 Available 3 Days 25

Tech Support