Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
103250M001 |
104370M001 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable outlets | Number of pins | Case material | Colour | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 2 | 25 | Plastic, metallised | Silver | Long version | ||
11.61 € | 1 | Available | 3 Days | 3 | 37 | Plastic | Grey | Short version |
Loading...
Connection angle(°) | 45 | Accessory type (connectors) | D-SUB housing | Connector features | Enclosure |
---|---|---|---|---|---|
Material (details) | ABS, flame retardant according to UL 94 V-0 |