D-SUB Quick mount die cast hood

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

117252DC50101

Part Number
117252DC50101
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable outlets 1 Connection angle(°) 180 Number of pins 25
Accessory type (connectors) D-SUB housing Case material Metal Colour Silver
Connector features + cable sleeve

This page is D-SUB Quick mount die cast hood, part number 117252DC50101.
You can find the detail information about specifications and dimensions on part number 117252DC50101.

Tech Support