Manufacturer part number: 9841
Brand: BELDEN
Price: 14.81 €
Delivery time: 3 Days
Cable Outer Diameter: 5.0 to 5.9 mm
Cross section (based on core number) (part 1 + 2): 1 x 2 x 0.20 mm²
Number of pins: 2
No. of leads (part 1): 2 x
Type: 9841
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
9841
Part Number
|
---|
9841 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Outer Diameter (mm) | Cross section (based on core number) (part 1 + 2) | Number of pins | No. of leads (part 1) (x) | Type | Outside diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 5.0 to 5.9 | 1 x 2 x 0.20 mm² | 2 | 2 | 9841 | 5.80 |
Loading...
Shield Structure | Shielded・STP | Color | Gray | Sheath Material | PVC |
---|---|---|---|---|---|
AWG max. | 24 | Core resistance(Ω) | 120 | Cross section (each core) (part 1)(mm²) | 0.20 |
Max. temperature range (fixed installation)(°C) | +80 | Min. temperature range (fixed installation)(°C) | -30 | Max. temperature range (flexible installation)(°C) | +80 |
Min. temperature range (flexible installation)(°C) | -30 | Cable type | Coax | Cable type (category) | Bus cable |
Twisted pair cabling (part 1) | Yes (1) | Sold per metre | Yes | Halogen-free | No |
Insulation material | PVC |
Configure
Basic Attributes
Cable Outer Diameter(mm)
Cross section (based on core number) (part 1 + 2)
Number of pins
No. of leads (part 1)(x)
Type
Outside diameter(mm)
Filter by standard shipping days
Optional Attributes