Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3077F003500
Shield Structure | Shielded・STP | Cable Outer Diameter(mm) | 5.0 to 5.9 | Color | Orange |
---|---|---|---|---|---|
AWG max. | 22 | Cross section (each core) (part 1)(mm²) | 0.50 | Cross section (based on core number) (part 1 + 2) | 2 x 0.50 mm² |
Max. temperature range (fixed installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -30 | Max. temperature range (flexible installation)(°C) | +105 |
Min. temperature range (flexible installation)(°C) | -30 | No. of leads (part 1)(x) | 2 | Cable type (category) | Bus cable |
Cable features | Flexible | Type (misc.) | Flexible | Sold per metre | Yes |
Halogen-free | No | Outside diameter(mm) | 5 | Insulation material | PVC |