Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
70008PU.00305 |
72002NH.00305 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable Outer Diameter (mm) | Color | AWG max. | Cross section (each core) (part 1) (mm²) | Cross section (based on core number) (part 1 + 2) | Outside diameter (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 4.0 to 4.9 | [Green / Bright Green / Pale Green] Green | 22 | 0.36 | 2 x 2 x 0.36 mm² | 4.30 | PVC | ||
3.93 € | 1 | Available | 3 Days | 6.0 to 6.9 | Black | 26 | 0.13 | 2 x 2 x 0.13 mm² | 6 | FRNC |
Loading...
Category | CAT5e | Shield Structure | Shielded・STP | Shield Details | Double Layer Shield |
---|---|---|---|---|---|
No. of leads (part 1)(x) | 4 | Cable type (category) | Network cable | Cable features | flexible core |
Twisted pair cabling (part 1) | Yes (1) | Sold per metre | Yes | Halogen-free | No |
Configure
Basic Attributes
Cable Outer Diameter(mm)
Color
AWG max.
Cross section (each core) (part 1)(mm²)
Cross section (based on core number) (part 1 + 2)
Outside diameter(mm)
Insulation material
Filter by standard shipping days
Optional Attributes