Manufacturer part number: 1583E
Brand: BELDEN
Price: 2.05 €
Delivery time: 3 Days
Color: [Gray / Light Gray] Gray
Cross section: 4 x 2 x AWG24
Cross section (each core) (part 1): 0.205 mm²
Cross section (based on core number) (part 1 + 2): 4 x 2 x 0.205 mm²
Frequency range: voltage:100 MHz
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1583E
Part Number
|
---|
1583E |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | Cross section | Cross section (each core) (part 1) (mm²) | Cross section (based on core number) (part 1 + 2) | Frequency range (MHz) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Layout | Standards | Outside diameter (mm) | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | [Gray / Light Gray] Gray | 4 x 2 x AWG24 | 0.205 | 4 x 2 x 0.205 mm² | voltage:100 | +60 | +60 | 4 Unshielded twisted pairs | TIA/EIA 568B1, ISO/IEC 11801, EN 50173 | 5 | FRNC |
Loading...
Category | CAT5e | Shield Structure | Non-Shielded・UTP | Cable Outer Diameter(mm) | 5.0 to 5.9 |
---|---|---|---|---|---|
AWG max. | 24 | Max. frequency(MHz) | 100 | Min. temperature range (fixed installation)(°C) | -20 |
Min. temperature range (flexible installation)(°C) | -20 | No. of leads (part 1)(x) | 8 | Cable type | UTP |
Cable type (category) | Network cable | Cable features | Simplex | Twisted pair cabling (part 1) | Yes (1) |
Sold per metre | Yes |
This page is Network cable CAT 5e U/UTP, part number 1583E.
You can find the detail information about specifications and dimensions on part number 1583E.
Configure
Basic Attributes
Color
Cross section
Cross section (each core) (part 1)(mm²)
Cross section (based on core number) (part 1 + 2)
Frequency range(MHz)
Max. temperature range (fixed installation)(°C)
Max. temperature range (flexible installation)(°C)
Layout
Standards
Outside diameter(mm)
Insulation material
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1583ENH |
7988R |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Cross section | Cross section (each core) (part 1) (mm²) | Cross section (based on core number) (part 1 + 2) | Frequency range (MHz) | Max. temperature range (fixed installation) (°C) | Max. temperature range (flexible installation) (°C) | Layout | Standards | Outside diameter (mm) | Insulation material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | [Gray / Light Gray] Gray | 4 x 2 x AWG24 | 0.205 | 4 x 2 x 0.205 mm² | voltage:100 | +60 | +60 | 4 Unshielded twisted pairs | TIA/EIA 568B1, ISO/IEC 11801, EN 50173 | 5 | FRNC | ||
3.93 € | 1 | Available | 3 Days | [Green / Bright Green / Pale Green] Green | 4 x 2 x AWG 24 | 0.20 | 4 x 2 x 0.20 mm² | 200 | +75 | +75 | 4 unshielded stranded pairs | ANSI/TIA/EIA 568B.2 | 5.20 | PVC |