Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8618 060U500 |
8760NH.00305 |
8761.00U305 |
8762NH.00305 |
8770.00U152 |
8772.00U152 |
9744 060U500 |
9746 060500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outside diameter (mm) | Shielded | Insulation material | AWG max. | Cross section (each core) (part 1) (mm²) | Cross section (based on core number) (part 1 + 2) | Max. temperature range (fixed installation) (°C) | Min. temperature range (fixed installation) (°C) | No. of leads (part 1) (x) | Cable features | Twisted pair cabling (part 1) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 8.31 | Yes | - | 16 | 1.23 | 3 x 1.23 mm² | +80 | -20 | 3 | Shielded | - | ||
8.40 € | 1 | Available | 59 Days | 5.64 | Yes | PE | 18 | 0.81 | 2 x 0.81 mm² | - | - | 2 | Shielded | - | ||
5.75 € | 1 | Available | 3 Days | 4.45 | Yes | - | 22 | 0.35 | 2 x 0.35 mm² | +60 | -20 | 2 | Shielded | - | ||
9.45 € | 1 | Available | 3 Days | 5.18 | Yes | PE | 20 | 0.56 | 2 x 0.56 mm² | - | - | 2 | Shielded | - | ||
11.61 € | 1 | Available | 3 Days | 6.25 | Yes | - | 18 | 0.81 | 3 x 0.81 mm² | +60 | -20 | 3 | Shielded | - | ||
8.40 € | 1 | Available | 52 Days | 5.54 | Yes | - | 20 | 0.56 | 3 x 0.56 mm² | +60 | -20 | 3 | Shielded | - | ||
6.84 € | 1 | Available | 3 Days | 5.92 | No | - | 22 | 0.35 | 2 x 2 x 0.35 mm² | +80 | -20 | 4 | - | Yes (1) | ||
14.81 € | 1 | Available | 3 Days | 7.14 | No | - | 22 | 0.35 | 4 x 2 x 0.35 mm² | +80 | -20 | 8 | - | Yes (1) |
Loading...
Cable type (category) | Instrument lead | Halogen-free | No | Sold per metre | Yes |
---|
Configure
Basic Attributes
Outside diameter(mm)
Shielded
Insulation material
AWG max.
Cross section (each core) (part 1)(mm²)
Cross section (based on core number) (part 1 + 2)
Max. temperature range (fixed installation)(°C)
Min. temperature range (fixed installation)(°C)
No. of leads (part 1)(x)
Cable features
Twisted pair cabling (part 1)
Filter by standard shipping days
Optional Attributes