Twinax Cable 9463 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9463NH.00305

Part Number
9463NH.00305
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.19 €

1 3 Days

Loading...

  1. 1

Basic information

Outside diameter(mm) 6.35 Colour Blue AWG max. 20
Cross section (each core) (part 1)(mm²) 0.56 Cross section (based on core number) (part 1 + 2) 2 x 0.56 mm² Max. temperature range (fixed installation)(°C) -45
Min. temperature range (fixed installation)(°C) +80 Max. temperature range (flexible installation)(°C) -15 Min. temperature range (flexible installation)(°C) +80
No. of leads (part 1)(x) 2 Cable type (category) Data cable Cable features Metal foild shield
Halogen-free Yes Sold per metre Yes

Tech Support