Sensor / Actuator Connector (pre-fab) Plug, Straight, Socket, Right Angle (11779)

Sensor / Actuator Connector (pre-fab) Plug, Straight, Socket, Right Angle 11779
  • Volume Discount

Product Details:

Manufacturer part number: 11779

Brand: BELDEN

Price: 26.77

Delivery time: 3 Days


Technical Data:

Cable length: 1.50 m

No. of pins (RJ): 3

Thread type connection side: M12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

11779

Part Number
11779
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
No. of pins (RJ) Thread type connection side

26.77 €

1 Available 3 Days 1.503M12

Loading...

  1. 1

Basic information

Cross-section (sensor/actuator wiring)(mm²) 0.34 Min. temperature(°C) -25 Max. temperature(°C) +80
IP rating IP67 Colour Orange Connector type Socket, right angle
Connector standard Sensor connector Connection side A (sensors/actuators) M12 socket, right angle Connection side B (sensors/actuators) M12 socket, right angle
Contact material CuSn Seal type Screw-on Sensor/actuator cable features + status indicator light
Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab) Cable colour Orange

This page is Sensor / Actuator Connector (pre-fab) Plug, Straight, Socket, Right Angle, part number 11779.
You can find the detail information about specifications and dimensions on part number 11779.

Variation of this product

Part Number
11778
11783
11867
11868
11871
11872
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
No. of pins (RJ) Thread type connection side

26.77 €

1 Available 3 Days 13M12

30.00 €

1 Available 3 Days 53M12

32.15 €

1 Available 3 Days 0.604M12

32.15 €

1 Available 3 Days 14M12

35.36 €

1 Available 3 Days 34M12

37.51 €

1 Available 3 Days 54M12

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360