Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100816-BP
Product size (depth/length)(mm) | 16 | Product size (width)(mm) | 48 | Product size (height)(mm) | 24 |
---|---|---|---|---|---|
Operating voltage(V) | 1 button cell (CX927) | Assembly dimensions(mm) | 48 x 24 mm | Digit height(mm) | 12 |
No. of digits | 3 | Recess height(mm) | 22 | Recess width(mm) | 45.5 |
Reading range - temperature(°C) | -50 to +70 | Sample rate(s) | 10 | Temperature resolution(°C) | 0,1 |
Accuracy (details)(°C) | ± 1 | Universal reading range (max.)(°C) | 70 | Universal reading range (min.)(°C) | -50 |
Weight(g) | 30 | Type (misc.) | External sensor | Calibrated to | Manufacturer's standards (no certificate) |
Colour | Black | Display (details/technology) | LCD | Panel meter type (category) | Digital rack-mount meter |
Display lighting | white | Reading type | Temperature |
This page is Digital LCD Thermometer Module TM-70, part number 100816-BP.
You can find the detail information about specifications and dimensions on part number 100816-BP.