Manufacturer part number: 121502-BP
Brand: VOLTCRAFT
Price: 89.32 €
Delivery time: 34 Days
Calibration service: -
Calibrated to: Manufacturer's standards (no certificate)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
121502-BP
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 10 | AC reading range | 0.1µA - 10 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(mA) | 0.1 | A DC reading range (max.)(A) | 10 | DC reading range | 0.1µA - 10 |
AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 600 | V AC reading range (min.)(V) | 0.1 |
Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(mV) | 0.1 | Basic accuracy(%) | 0.5 |
Basic accuracy (+/-)(%) | 0.8 | DC resistance(kΩ/V) | 10 | Display (counts) | 4000 |
Displays (type, size, resolution) | 4000 counts | Frequency range(Hz) | 50 Hz - 400 Hz | Frequency reading range(MHz) | 1 mHz - 10 |
Product size (height)(mm) | 146 | Product size (width)(mm) | 66 | Reading range - capacity(mF) | 0.01 nF -100 |
Reading range - resistance | 0.1 Ω - 40 | Reading range - temperature(°C) | -20 to +760 ºC | Temperature reading range (max.)(°C) | +760 |
Temperature reading range (min.)(°C) | -20 | Weight(g) | 220 | Reading category | CAT III 600 V |
Power supply (details) | 9 V battery pack | Voltage metering | AC/DC | Current reading | AC/DC |
Display (details) | Digital | Interfaces | none | Measurement type | Average |
Multimeter features | Vehicle testing | Multimeter type (category) | Handheld multimeter |
This page is AT-200 Handheld multimeter, part number 121502-BP.
You can find the detail information about specifications and dimensions on part number 121502-BP.
Configure
Basic Attributes
Calibration service
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1237782-BP |
1241299-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibration service | Calibrated to |
---|---|---|---|---|---|---|---|
157.27 € | 1 | Available | 40 Days | 5 calibration values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | ISO standards | ||
191.75 € | 1 | Available | 45 Days | 10 Calibration Values per area; VDC, VAC, ADC, AAC, Ohm, capacity, frequency, temperature | DAkkS standards |