Jumper bar IVB (Z7.280.6627.0)

Jumper bar IVB Z7.280.6627.0
  • Volume Discount

Product Details:

Manufacturer part number: Z7.280.6627.0

Brand: WIELAND

Price: 2.89

Delivery time: 3 Days


Technical Data:

Number of pins: 6

Compatible with: Through terminal WKFN 2,5/35


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z7.280.6627.0

Part Number
Z7.280.6627.0
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Compatible with
-

2.89 €

1 Available 3 Days 6Through terminal WKFN 2,5/35

Loading...

  1. 1

Basic information

Type (misc.) Insulated connection plug

This page is Jumper bar IVB, part number Z7.280.6627.0.
You can find the detail information about specifications and dimensions on part number Z7.280.6627.0.

Variation of this product

Part Number
Z7.261.1227.0
Z7.261.1327.0
Z7.261.1527.0
Z7.280.6227.0
Z7.280.6327.0
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Compatible with
-

0.79 €

1 Available 3 Days 2WKFN through terminal 4
-

1.33 €

1 Available 3 Days 3WKFN through terminal 4
-

3.11 €

1 Available 3 Days 5WKFN through terminal 4
-

1.33 €

1 Available 3 Days 2Through terminal WKFN 2,5/35
-

1.33 €

1 Available 3 Days 3Through terminal WKFN 2,5/35

Tech Support