Standard Switching Element RAFIX 16 (1.20122.011)

Standard Switching Element RAFIX 16 1.20122.011

Click on this image to zoom in.

Click on this image to zoom in.

  • Standard Switching Element RAFIX 16 1.20122.011
  • Standard Switching Element RAFIX 16 1.20122.011
  • Volume Discount

Product Details:

Manufacturer part number: 1.20122.011

Brand: RAFI

Price: 20.23

Delivery time: 3 Days


Technical Data:

Switching capacity: 250 mA/42 V mW

Switching current (inductive): - A

Switching current (max.): 0.25 A

Switching current: 250 A

Switching voltage: 42 Vdc


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.20122.011

Part Number
1.20122.011
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Switching capacity
(mW)
Switching current (inductive)
(A)
Switching current (max.)
(A)
Switching current
(A)
Switching voltage
(Vdc)
Contact material Illumination type Functions (switches) Switch features Type (misc.)

20.23 €

1 Available 3 Days 250 mA/42 V-0.2525042Gold (Au)-momentary+ bulb holderincl. lamp holder

Loading...

  1. 1

Basic information

Connection Spade connections 2.8 x 0.8 mm Connection (components) Type C CEE 7/16 plug 2.8 mm Contact type 1 maker
Electrical lifespan 2 x 106 switching operations Mounting type Front panel fixed Switch type (category) Contact

This page is Standard Switching Element RAFIX 16, part number 1.20122.011.
You can find the detail information about specifications and dimensions on part number 1.20122.011.

Variation of this product

Part Number
1.20122.001
1.20122.021
1.20122.031
1.20122.061
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Switching capacity
(mW)
Switching current (inductive)
(A)
Switching current (max.)
(A)
Switching current
(A)
Switching voltage
(Vdc)
Contact material Illumination type Functions (switches) Switch features Type (misc.)

13.75 €

1 Available 3 Days 6(4) A/250 V466 (4)250Silver (Ag)-momentary+ bulb holderincl. lamp holder

11.61 €

1 Available 3 Days 6(4) A/250 V466 (4)250Silver (Ag)-momentary-without lamp holder

15.87 €

1 Available 3 Days 250 mA/42 V-0.2525042Gold (Au)-momentary-without lamp holder

13.75 €

1 Available 3 Days 6 (4) A/250466 (4)250Silver (Ag)max. 60 V/1.2 W bulb, multi-chip-LEDlatch-without lamp holder

Tech Support