Illuminated pushbutton, flush lens, square collar LUMOTAST 75【10 Pieces Per Package】

Illuminated pushbutton, flush lens, square collar LUMOTAST 75

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.15.108.276/0000

Part Number
1.15.108.276/0000
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

304.99 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Recess diameter 16.2 Functions (switches) momentary Casing/button colour Black
Board thickness (max.)(mm) 8 Max. temperature(°C) +70 Min. temperature(°C) -25
Switching current (max.)(A) 4 Switching voltage(V DC/AC) 250 Contact type 1 breaker
Durability 200000 cycles Type (misc.) Panel flat Switch position 1 x Off/(On)
Bulb type Light bulb Connection (components) Solder pins Lighting type area illumination
Mounting type Threaded ring Packaging type Polybag Switch features planar
Switch type (category) Pushbutton Industrial goods Yes

This page is Illuminated pushbutton, flush lens, square collar LUMOTAST 75, part number 1.15.108.276/0000.
You can find the detail information about specifications and dimensions on part number 1.15.108.276/0000.

Tech Support