Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1302721022200
Recess diameter | 22.3 | Casing/button colour | Black | Product size (length/dia.)(mm) | 29.8 |
---|---|---|---|---|---|
Product size (height)(mm) | 22.24 | Max. temperature(°C) | +70 | Min. temperature(°C) | -25 |
Switching angle(°) | 1 x 90 | Bulb type | LED | Connection (components) | External contact |
Light colour | White | Lighting type | area illumination | Print motif | Arrow symbol |
Switch type (category) | Selector |
This page is Illuminated Selector Switch RAFIX 22 FS+, part number 1302721022200.
You can find the detail information about specifications and dimensions on part number 1302721022200.