Pushbutton 16.2 mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

110102001.0104

Part Number
110102001.0104
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Recess diameter 16.2 Functions (switches) momentary Casing/button colour Black
Board thickness (max.)(mm) 15 Front panel cut-out(mm) 15 Key type dia. 10.5 mm
Switching current(mA) 2 Switching current (max.)(A) 2 Switching voltage(V DC/AC) 250
Contact type 1 Closer Illumination type without Switching capacity(W) 2 A/250
Type (misc.) Momentary contact: Switch position 1 x Off/(On) Connection Screw connection
Connection (components) Screws Lighting type none Switch features Protruding
Switch type (category) Pushbutton

This page is Pushbutton 16.2 mm, part number 110102001.0104.
You can find the detail information about specifications and dimensions on part number 110102001.0104.

Tech Support