Pushbutton planar RAFIX 16 (130070021/1306)

Pushbutton planar RAFIX 16 130070021/1306

Click on this image to zoom in.

Click on this image to zoom in.

  • Pushbutton planar RAFIX 16 130070021/1306
  • Pushbutton planar RAFIX 16 130070021/1306
  • Volume Discount

Product Details:

Manufacturer part number: 130070021/1306

Brand: RAFI

Price: 12.67

Delivery time: 3 Days


Technical Data:

Product size (width): - mm

Product size (length/dia.): 25 mm

Product size (height): - mm

Light colour: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

130070021/1306

Part Number
130070021/1306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length/dia.)
(mm)
Product size (height)
(mm)
Light colour

12.67 €

1 Available 3 Days -25-Red

Loading...

  1. 1

Basic information

Recess diameter 16.2 Front panel thickness(mm) 0.5 - 5 Max. temperature(°C) +70
Min. temperature(°C) -25 Temperature range(°C) (no illumination): -25 - +70 °C / (illuminated) -25 - +55 Illumination type LED W2 x 4.6 d
Type (misc.) Push buttons Bulb type LED Connection (components) External contact
Lighting type area illumination Print motif None Switch features Planar
Switch type (category) Pushbutton

This page is Pushbutton planar RAFIX 16, part number 130070021/1306.
You can find the detail information about specifications and dimensions on part number 130070021/1306.

Variation of this product

Part Number
130070001/1002
130070001/1306
130070001/1505
130070021/1002
130070021/1505
130070021/1607
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (width)
(mm)
Product size (length/dia.)
(mm)
Product size (height)
(mm)
Light colour

12.67 €

1 Available 3 Days 25-25Transparent

11.61 €

1 Available 3 Days 25-25Red

12.67 €

1 Available 3 Days 25-25Green

12.67 €

1 Available 3 Days -25-Transparent

12.67 €

1 Available 3 Days -25-Green

12.67 €

1 Available 3 Days -25-Blue

Tech Support