Manufacturer part number: 130070071/1306
Brand: RAFI
Price: 12.67 €
Delivery time: 3 Days
Product size (width): - mm
Product size (length/dia.): 25 mm
Product size (height): - mm
Light colour: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
130070071/1306
Recess diameter | 16.2 | Max. front panel size(mm) | 0.5 - 5 | Max. temperature(°C) | +70 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Temperature range(°C) | (Unlit): -25 - +70 °C / (lit) -25 - +55 | Illumination type | Lamp W2 x 4.6 d |
Type (misc.) | Push buttons | Bulb type | LED | Connection (components) | External contact |
Lighting type | area illumination | Print motif | None | Switch features | Protruding |
Switch type (category) | Pushbutton |
This page is Pushbutton protuding RAFIX 16, part number 130070071/1306.
You can find the detail information about specifications and dimensions on part number 130070071/1306.
Part Number |
---|
130070051/1002 |
130070051/1505 |
130070071/1002 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product size (width) (mm) | Product size (length/dia.) (mm) | Product size (height) (mm) | Light colour |
---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 25 | - | 25 | Transparent | |
12.67 € | 1 | Available | 3 Days | 25 | - | 25 | Green | |
12.67 € | 1 | Available | 3 Days | - | 25 | - | Transparent |