Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
130070201/1505
Recess diameter | 16.2 | Product size (width)(mm) | 25 | Product size (height)(mm) | 25 |
---|---|---|---|---|---|
Front panel thickness(mm) | 0.5 - 5 | Max. temperature(°C) | +70 | Min. temperature(°C) | -25 |
Illumination type | LED W2 x 4.6 d | Type (misc.) | Push buttons | Bulb type | LED |
Connection (components) | External contact | Lighting type | area illumination | Print motif | None |
Switch features | stackable | Switch type (category) | Pushbutton |
This page is Pushbutton stackable RAFIX 16, part number 130070201/1505.
You can find the detail information about specifications and dimensions on part number 130070201/1505.
Part Number |
---|
130070201/1002 |
130070201/1306 |
130070201/1403 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Temperature range (°C) | Light colour |
---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | (Unlit): -25 - +70 ° C / (lit) -25 - +55 | Transparent | |
12.67 € | 1 | Available | 3 Days | (no illumination): -25 - +70 °C / (illuminated) -25 - +55 | Red | |
12.67 € | 1 | Available | 3 Days | (no illumination): -25 - +70 °C / (illuminated) -25 - +55 | Yellow |