Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
114100501
Functions (switches) | momentary | Actuating force(N) | 3.3 | Actuating force (Newton)(N) | (±0.6) 3.3 |
---|---|---|---|---|---|
Bounce duration(ms) | 5 | Contact resistance(mΩ) | 100 | Electrical lifespan | >106 cycles |
Max. temperature(°C) | +90 | Min. temperature(°C) | -40 | Temperature range(°C) | -40 - +90 |
Switching capacity (max.)(W) | 1 | Switching current (max.)(A) | 0.1 | Switching voltage(V DC/AC) | 42 |
Contact type | 1 Closer | Illumination type | without | Switching capacity(W) | 1 W max. (resistive load) |
Type (misc.) | 1 Closer | Switch position | 1 x Off/(On) | Connection | Outside pcb connection |
Connection (components) | Connections | tin-plated | Contact material | Au | |
Lighting type | none | Switch type (category) | Pushbutton |
This page is RACON button 8, part number 114100501.
You can find the detail information about specifications and dimensions on part number 114100501.