Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1.30074.821 |
130074121/0301 |
130074521/0304 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bulb type | Illumination type | Lighting type | Light colour | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
33.21 € | 1 | Available | 3 Days | - | no | none | - | tamperproof | Tamper proof | |
32.15 € | 1 | Available | 3 Days | - | no | none | - | tamperproof | Tamper proof | |
20.23 € | 1 | Available | 3 Days | LED | yes | spot lighting | Red | - | Can be illuminated |
Loading...
Functions (switches) | latch | Connection (components) | External contact | Print motif | Arrow symbol |
---|---|---|---|---|---|
Switch type (category) | EPO switch | Unlocking mechanism | Turn |
Configure