Key switch RAFIX 22 FS

Key switch RAFIX 22 FS

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1.30.255.202/0000

Part Number
1.30.255.202/0000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.51 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Switch type (category) Key switch Recess diameter 22.3 Product size (width/dia.)(mm) 29.8
Product size (height)(mm) 44.1 Min. temperature(°C) -25 Max. temperature(°C) +70
Switching angle(°) 1 x 90 Colour Metal Connection (components) External contact
Functions (switches) momentary Key removal position -/Off/- Lighting type none
Print motif None Type (misc.) Snap-in, 90 °

This page is Key switch RAFIX 22 FS, part number 1.30.255.202/0000.
You can find the detail information about specifications and dimensions on part number 1.30.255.202/0000.

Tech Support