Digital rack-mount meter 70004

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121065-BP

Part Number
121065-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (depth/length)(mm) 19 Product size (width)(mm) 62 Product size (height)(mm) 26
Assembly dimensions(mm) 60 x 24 Display range 0 - 1999 No. of digits 1999
Power supply (details) 5 -9 Reading range(s)(mV) ±199.9 Tolerance ± 0.1% + 2 digits
Display (details/technology) LCD Panel meter type (category) Digital rack-mount meter

This page is Digital rack-mount meter 70004, part number 121065-BP.
You can find the detail information about specifications and dimensions on part number 121065-BP.

Tech Support