Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
126571-BP
Product size (depth/length)(mm) | 14 | Product size (width)(mm) | 72 | Product size (height)(mm) | 36 |
---|---|---|---|---|---|
Assembly dimensions(mm) | 68 x 33 | Current consumption(mA) | 2 mA (with background lighting 50mA) | Digit height(mm) | 13 |
Display range | 0 - 1999 | No. of digits | 1999 | Power supply (details) | 9 |
Reading range(s)(mV) | ±199.9 | Tolerance | ±0.5% + 10 digits | Colour | White |
Display (details/technology) | LCD | Panel meter type (category) | Digital rack-mount meter |
This page is Digital rack-mount meter DVM 330W, part number 126571-BP.
You can find the detail information about specifications and dimensions on part number 126571-BP.