Manufacturer part number: 103078-BP
Brand: VOLTCRAFT
Price: 25.55 €
Delivery time: 3 Days
Reading range(s): 15 V
Universal reading range (max.): 15 µA
Panel meter features: -
Reading type: DC voltage
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
103078-BP
Part Number
|
---|
103078-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reading range(s) (V) | Universal reading range (max.) (µA) | Panel meter features | Reading type | |
---|---|---|---|---|---|---|---|---|---|
- | 25.55 € | 1 | Available | 3 Days | 15 | 15 | - | DC voltage |
Loading...
Accuracy class | 2.5 | Product size (height)(mm) | 46 | Product size (width)(mm) | 60 |
---|---|---|---|---|---|
Recess depth(mm) | 22.3 | Recess diameter(mm) | 38 | Universal reading range (min.)(µA) | 0 |
Temperature range(°C) | -25 - +55 | Weight(g) | 44 | Calibrated to | Manufacturer's standards (no certificate) |
Colour | White-black | Electrical connection | Screw terminals | Instrument type | Moving coil |
Panel meter type (category) | Analogue rack-mount meter |
This page is Analogue rack-mount meter AM-60X46, part number 103078-BP.
You can find the detail information about specifications and dimensions on part number 103078-BP.
Configure
Basic Attributes
Panel meter features
Reading range(s)(V)
Universal reading range (max.)(µA)
Reading type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
103079-BP |
103082-BP |
103537-BP |
103538-BP |
103539-BP |
103541-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Reading range(s) (V) | Universal reading range (max.) (µA) | Panel meter features | Reading type |
---|---|---|---|---|---|---|---|---|---|
- | 25.55 € | 1 | Available | 3 Days | 30 | 30 | - | DC voltage | |
- | 22.35 € | 1 | Available | 3 Days | 30 V/1.5 | 1.5 | Dual reading dial | DC current | |
26.77 € | 1 | Available | 3 Days | 100 | 0.0001 | - | DC current | ||
- | 19.16 € | 1 | Available | 3 Days | 1 | 0.001 | - | DC current | |
- | 17.99 € | 1 | Available | 3 Days | 1 | 1 | - | DC current | |
- | 24.48 € | 1 | Available | 3 Days | 3 | 3 | - | DC current |