Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
491752-BP |
749184-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable cross section (mm²) | Cable length (m) | Pin diameter (mm) | Nominal current (A) | Product size (length) (m) | Shaft length (mm) | Connector type | Colour | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 2.05 € | 1 | Available | 3 Days | 2 x 0.2 | 1.20 | 2.1 | - | - | - | Plug, straight | - | |
2.89 € | 1 | Available | 3 Days | - | 2 | 2.5 | 5 | 2 | 9.5 | Plug, right angle | Black |
Loading...
Outside diameter(mm) | 5.5 | Connector/ Input type A | Low power plug | Connector / Output type B | Cable, open-ended |
---|---|---|---|---|---|
Connector type (category) | Low power cable |
Configure
Basic Attributes
Cable cross section(mm²)
Cable length(m)
Pin diameter(mm)
Nominal current(A)
Product size (length)(m)
Shaft length(mm)
Connector type
Colour
Filter by standard shipping days
Optional Attributes