CX034-01M Audio jack Plug, straight

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1229657-BP

Part Number
1229657-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1,2 Nominal current(A) 4 Nominal voltage(Vdc) 75
Number of pins 2 Colour Black Connection (components) Open end cable
Connector type Plug, straight Connector type (category) Audio jack Contact material Nickel plated
Bend relief No

This page is CX034-01M Audio jack Plug, straight, part number 1229657-BP.
You can find the detail information about specifications and dimensions on part number 1229657-BP.

Tech Support