Manufacturer part number: 101393-BP
Brand: VOLTCRAFT
Price: 147.05 €
Delivery time: 3 Days
Calibrated to: Manufacturer's standards (no certificate)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
101393-BP
Part Number
|
---|
101393-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | |
---|---|---|---|---|---|---|
147.05 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) |
Loading...
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 400 | AC reading range | 0.1 µA - 400 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(mA) | 0.1 | A DC reading range (max.)(A) | 400 | DC reading range | 0.1 µA - 400 |
AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 600 | V AC reading range (min.)(V) | 0.1 |
Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(mV) | 0.1 | Basic accuracy(%) | ± 1 |
Basic accuracy (+/-)(%) | 0.01 | DC resistance(kΩ/V) | 10 | Display (counts) | 4000 |
Displays (type, size, resolution) | 4000 counts | Frequency range(Hz) | 50 Hz - 400 Hz | Reading frequency(Hz) | 50 - 400 |
Product size (height)(mm) | 200 | Product size (width)(mm) | 92 | Reading range - capacity(mF) | 1 pF - 40 |
Reading range - resistance | 1 nF -40 | Weight(g) | 550 | Reading category | CAT III 600 V |
Power supply (details) | 6 AA batteries | Voltage metering | AC/DC | Current reading | AC/DC |
Display (details) | Digital | Interfaces | none | Measurement type | Average |
Multimeter type (category) | Component tester |
This page is Milliohm-meter R-200, part number 101393-BP.
You can find the detail information about specifications and dimensions on part number 101393-BP.
Part Number |
---|
1238107-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibrated to |
---|---|---|---|---|---|---|
321.87 € | 1 | Available | 9 Days | ISO standards |