Manufacturer part number: 1500206-BP
Brand: VOLTCRAFT
Price: 153.03 €
Delivery time: 3 Days
Calibrated to: Manufacturer's standards (no certificate)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1500206-BP
Part Number
|
---|
1500206-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | |
---|---|---|---|---|---|---|
153.03 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) |
Loading...
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 10 | Amperage reading range DC (min.)(mA) | 0.1 |
---|---|---|---|---|---|
A DC reading range (max.)(A) | 10 | AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 750 |
V AC reading range (min.)(V) | 0.1 | Voltage DC reading range (max.)(V) | 1000 | Voltage reading range DC (min.)(mV) | 0.1 |
Basic accuracy (+/-)(%) | 0.7 | DC resistance(kΩ/V) | 10 | Display (counts) | 6000 |
Frequency range(Hz) | 40 - 400 | Reading frequency(Hz) | 3 measurements/s | Frequency reading range(MHz) | 0.01 Hz - 10 |
Reading range - capacity(mF) | 0,001 LF 60 | Reading range - resistance | 0.1 - 60 | Reading category | CAT IV 600 V |
Power supply (details) | 9 V battery | Voltage metering | AC/DC | Current reading | AC/DC |
Display (details) | Digital | Measurement type | True RMS | Multimeter features | Water-jet proof (IP65) |
Multimeter type (category) | Handheld multimeter |
This page is VC-440 E Handheld multimeter, part number 1500206-BP.
You can find the detail information about specifications and dimensions on part number 1500206-BP.
Part Number |
---|
1577842-BP |
1590174-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibrated to |
---|---|---|---|---|---|---|
- | 255.15 € | 1 | Available | 14 Days | DAkkS standards | |
- | 218.07 € | 1 | Available | 3 Days | ISO standards |