Manufacturer part number: 1577838-BP
Brand: VOLTCRAFT
Price: 282.48 €
Delivery time: 14 Days
Basic accuracy (+/-): 0.9 %
Frequency range: 40 - 400 Hz
Reading frequency: 3 measurements/s Hz
Reading range - resistance: 0.01 Ω - 60
Calibrated to: DAkkS standards
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1577838-BP
Part Number
|
---|
1577838-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Basic accuracy (+/-) (%) | Frequency range (Hz) | Reading frequency (Hz) | Reading range - resistance | Calibrated to | Interfaces | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 282.48 € | 1 | Available | 14 Days | 0.9 | 40 - 400 | 3 measurements/s | 0.01 Ω - 60 | DAkkS standards | none |
Loading...
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 10 | Amperage reading range DC (min.)(mA) | 0.1 |
---|---|---|---|---|---|
A DC reading range (max.)(A) | 10 | AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 750 |
V AC reading range (min.)(V) | 0.1 | Voltage DC reading range (max.)(V) | 1000 | Voltage reading range DC (min.)(mV) | 0.1 |
DC resistance(kΩ/V) | 10 | Display (counts) | 6000 | Frequency reading range(MHz) | 600 Hz -40 |
Reading range - capacity(mF) | 0,001 LF 60 | Temperature reading range (max.)(°C) | +1000 | Temperature reading range (min.)(°C) | -40 |
Weight(g) | 473 | Reading category | CAT IV 600 V | Power supply (details) | 9 V battery |
Voltage metering | AC/DC | Current reading | AC/DC | Display (details) | Digital |
Measurement type | True RMS | Multimeter features | Water-jet proof (IP65) | Multimeter type (category) | Handheld multimeter |
Configure
Basic Attributes
Basic accuracy (+/-)(%)
Frequency range(Hz)
Reading frequency(Hz)
Reading range - resistance
Calibrated to
Interfaces
Filter by standard shipping days
Optional Attributes