Manufacturer part number: 1590172-BP
Brand: VOLTCRAFT
Price: 278.20 €
Delivery time: 3 Days
Basic accuracy (+/-): 0.9 %
DC resistance: - kΩ/V
Reading frequency: - Hz
Temperature reading range (max.): +1000 °C
Temperature reading range (min.): -40 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1590172-BP
Part Number
|
---|
1590172-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Basic accuracy (+/-) (%) | DC resistance (kΩ/V) | Reading frequency (Hz) | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Calibrated to | Interfaces | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 278.20 € | 1 | Available | 3 Days | 0.9 | - | - | +1000 | -40 | ISO standards | - |
Loading...
A AC reading range (min.)(mA) | 0.1 | Amperage reading range AC (max.)(mA) | 10 | Amperage reading range DC (min.)(mA) | 0.1 |
---|---|---|---|---|---|
A DC reading range (max.)(A) | 10 | AC resistance(kΩ/V) | 10 | V AC reading range (max.)(V) | 750 |
V AC reading range (min.)(V) | 0.1 | Voltage DC reading range (max.)(V) | 1000 | Voltage reading range DC (min.)(mV) | 0.1 |
Display (counts) | 6000 | Frequency range(Hz) | 40 Hz - 5 | Frequency reading range(MHz) | 60 Hz -40 |
Reading range - capacity(mF) | 0,001 LF 60 | Reading range - resistance | 0.01 Ω - 60 | Weight(g) | 473 |
Reading category | CAT IV 600 V | Power supply (details) | 9 V battery | Voltage metering | AC/DC |
Current reading | AC/DC | Display (details) | Digital | Measurement type | True RMS |
Multimeter features | Water-jet proof (IP65) | Multimeter type (category) | Handheld multimeter |
This page is VC-460 E Handheld multimeter, part number 1590172-BP.
You can find the detail information about specifications and dimensions on part number 1590172-BP.
Configure
Basic Attributes
DC resistance(kΩ/V)
Reading frequency(Hz)
Interfaces
Basic accuracy (+/-)(%)
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Calibrated to
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1500208-BP |
1577843-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Basic accuracy (+/-) (%) | DC resistance (kΩ/V) | Reading frequency (Hz) | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Calibrated to | Interfaces |
---|---|---|---|---|---|---|---|---|---|---|---|---|
213.16 € | 1 | Available | 3 Days | 0.7 | - | - | - | - | Manufacturer's standards (no certificate) | - | ||
- | 315.27 € | 1 | Available | 14 Days | 0.9 | 10 | 3 measurements/s | +1000 | -40 | DAkkS standards | none |