Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1693351-BP
A AC reading range (min.)(mA) | 0.01 | Amperage reading range AC (max.)(mA) | 400 | V AC reading range (max.)(V) | 600 |
---|---|---|---|---|---|
V AC reading range (min.)(V) | 0.001 | Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(mV) | 0.1 |
Basic accuracy (+/-)(%) | 0.8 | Display (counts) | 4000 | Frequency range(Hz) | 50 Hz - 400 |
Frequency reading range(MHz) | 0.001 Hz - 10 | Opening range of current clamps(mm) | 32 | Product size (height)(mm) | 70 |
Product size (length/depth)(mm) | 35 | Product size (width)(mm) | 209 | Reading range - capacity(mF) | 100 pF - 4000 |
Reading range - resistance | 0.1 Ω - 40 | Reading range - temperature(°C) | -20 °C - 760 | Weight(g) | 270 |
Reading category | CAT III 600 V | Power supply (details) | 3x AAA battery | Voltage metering | AC |
Calibrated to | Manufacturer's standards (no certificate) | Current reading | AC | Display (details) | Digital |
Measurement type | True RMS | Multimeter type (category) | Clamp meter |
This page is VC-522 Clamp meter, part number 1693351-BP.
You can find the detail information about specifications and dimensions on part number 1693351-BP.