Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
852-1411
Ambient temperature (max.)(°C) | +80 | IP rating | IP30 | LAN transfer rate | 1000 MBit/s |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -40 | No. of Ethernet ports | 5 | Operating temperature (max.)(°C) | +70 |
Operating temperature (min.)(°C) | -40 | Operating voltage(V DC) | 24|36|48|57 | Product size (height)(mm) | 120 |
Product size (depth)(mm) | 160 | Product size (width)(mm) | 50 | Product type | Industrial Ethernet switch |
Type (manufacturer type) | 852-1411 | Weight(g) | 800 | Working principle | Unmanaged switch |
This page is Industrial Switching HUB 852 Series PoE Powered Switch, part number 852-1411.
You can find the detail information about specifications and dimensions on part number 852-1411.