Endoscope camera probe (513138-BP)

Endoscope camera probe 513138-BP

Click on this image to zoom in.

Click on this image to zoom in.

  • Endoscope camera probe 513138-BP
  • Endoscope camera probe 513138-BP
  • Endoscope camera probe 513138-BP
  • Endoscope camera probe 513138-BP
  • Endoscope camera probe 513138-BP
  • Volume Discount

Product Details:

Manufacturer part number: 513138-BP

Brand: VOLTCRAFT

Price: 147.05

Delivery time: 3 Days


Technical Data:

Field of view: 54 °

Focus: 30 – 60 mm

Min. focusing distance: 30 mm

Probe diameter: 5.5 mm

Probe length: 1 m


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

513138-BP

Part Number
513138-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Field of view
(°)
Focus Min. focusing distance
(mm)
Probe diameter
(mm)
Probe length
(m)
Product size (length)
(mm)
Product size (dia.)
(mm)
Ambient temperature
(°C)
Weight
(g)
Light source Power supply (details) Suitable for (endoscope)
-

147.05 €

1 Available 3 Days 5430 – 60 mm305.5115.50 - 45954 white LEDsvia endoscopeVOLTCRAFT BS-350XIPSD

Loading...

  1. 1

Basic information

Camera resolution(pix) 640 x 480 IP rating IP67 Max. bend radius(mm) 45
Endoscope features LED lit Endoscope type (category) Endsocope probe

This page is Endoscope camera probe, part number 513138-BP.
You can find the detail information about specifications and dimensions on part number 513138-BP.

Variation of this product

Part Number
1182109-BP
1209064-BP
1499841-BP
409212-BP
513109-BP
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Field of view
(°)
Focus Min. focusing distance
(mm)
Probe diameter
(mm)
Probe length
(m)
Product size (length)
(mm)
Product size (dia.)
(mm)
Ambient temperature
(°C)
Weight
(g)
Light source Power supply (details) Suitable for (endoscope)
-

78.43 €

1 Available 3 Days 5460 mm - ∞608118.00 - 451454 white LEDsvia endoscopeVOLTCRAFT BS-350XIPSD

409.93 €

1 Available 3 Days 5430 mm - ∞309.820--0 - 4513404 white LEDsvia endoscopeVOLTCRAFT BS-350XIPSD
-

87.13 €

1 Available 3 Days -3.6 mm -∞3.6101---1564 LEDs, white-VOLTCRAFT BS-350XIPSD
-

125.27 €

1 Available 3 Days 5430 – 60 mm30820208.00 - 454404 white LEDsvia endoscopeVOLTCRAFT BS-30XHR
-

87.13 €

1 Available 3 Days 5430 – 60 mm308118.00 - 451454 white LEDsvia endoscopeVOLTCRAFT BS-100XIP

Tech Support