Endoscope camera probe dual flexible

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
102736-BP
103558-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Probe length
(m)
Product size (length)
(mm)
Weight
(g)

622.00 €

1 Available 3 Days 3301300

468.95 €

1 Available 3 Days 1101130

Loading...

  1. 1

Basic information

Camera resolution(pix) 320 x 240 Focus 20 – 60 mm IP rating IP67
Min. focusing distance(mm) 20 Probe diameter(mm) 5.8 Light source 4 LEDs, white, 4200 lx dimmable
Endoscope features Swivelling Endoscope type (category) Endsocope probe Suitable for (endoscope) VOLTCRAFT BS-1500T

Tech Support