Manufacturer part number: 516944-BP
Brand: VOLTCRAFT
Price: 274.49 €
Delivery time: 3 Days
Probe length: 3 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
516944-BP
Camera resolution(pix) | 640 x 480 | Field of view(°) | 54 | Focus | 15 - 100 mm |
---|---|---|---|---|---|
IP rating | IP67 | Max. bend radius(mm) | 50 | Min. focusing distance(mm) | 15 |
Probe diameter(mm) | 5.5 | Ambient temperature(°C) | -20 to +60 ºC | Compatible with (details) | BS-1000 |
Light source | 4 LEDs, white, can be dimmed | Power supply (details) | BS-500 or BS-1000 | Endoscope features | LED lit |
Endoscope type (category) | Endsocope probe | Suitable for (endoscope) | VOLTCRAFT BS-1500T |
This page is Flexible Front View Endoscope camera probe, part number 516944-BP.
You can find the detail information about specifications and dimensions on part number 516944-BP.
Part Number |
---|
516947-BP |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Probe length (m) |
---|---|---|---|---|---|---|
- | 344.33 € | 1 | Available | 3 Days | 1 |