GM-100 Magnetic field measuring device

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101370-BP

Part Number
101370-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

698.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Frequency range 40 Hz - 10 Product size (length)(mm) 173 Product size (width)(mm) 68
Weight(g) 400 Display (details) LCD Power supply (details) 6 micro batteries (AAA)
Magnetic field tester type (category) Magnetic field tester

This page is GM-100 Magnetic field measuring device, part number 101370-BP.
You can find the detail information about specifications and dimensions on part number 101370-BP.

Tech Support