HC-2 Digital hand counters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

101030-BP

Part Number
101030-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

14.81 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Counter range 0 - 9999 Display (counts) 9999 No. of digits 4
Product size (depth)(mm) 22 Product size (height)(mm) 68 Product size (width)(mm) 58
Weight(g) 38 Display (details) LCD Operating voltage Lithium battery
Colour Grey Display type LCD Display lighting blue
Panel meter type (category) Handheld digital counter Reset Button

This page is HC-2 Digital hand counters, part number 101030-BP.
You can find the detail information about specifications and dimensions on part number 101030-BP.

Tech Support