Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1307543-BP |
1411568-BP |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A DC reading range (max.) (A) | Reading category | Calibrated to | Display (digital/mechanical/analogue) | |
---|---|---|---|---|---|---|---|---|
54.20 € | 1 | Available | 3 Days | - | CAT III 300 V | Manufacturer's standards (no certificate) | Digital | |
192.27 € | 1 | Available | 14 Days | 200 | - | DAkkS standards | - |
Loading...
Amperage reading range AC (max.)(A) | 200 | A AC reading range (min.)(A) | 0.001 | Basic accuracy (+/-)(%) | 2.5 |
---|---|---|---|---|---|
Frequency range(Hz) | 50/60 | Opening range of current clamps(mm) | 16 | Product size (height)(mm) | 158 |
Product size (width)(mm) | 60 | Weight(g) | 150 | Display (counts) | 2000 |
Type (manufacturer type) | VC-320 | Current reading | AC | Measurement type | True RMS |
Multimeter type (category) | Clamp meter |
Configure
Basic Attributes
A DC reading range (max.)(A)
Reading category
Calibrated to
Display (digital/mechanical/analogue)
Filter by standard shipping days
Optional Attributes