Manufacturer part number: 1411569-BP
Brand: VOLTCRAFT
Price: 229.44 €
Delivery time: 14 Days
Reading category: -
Calibrated to: DAkkS standards
Display (digital/mechanical/analogue): -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1411569-BP
Amperage reading range AC (max.)(A) | 100 | A AC reading range (min.)(A) | 0.001 | A DC reading range (max.)(A) | 100 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(A) | 0.001 | AC resistance(MΩ) | 10 | Basic accuracy (+/-)(%) | 0.7 |
DC resistance(MΩ) | 10 | Frequency range(Hz) | 45 - 400 | Opening range of current clamps(mm) | 17 |
Product size (height)(mm) | 175 | Product size (width)(mm) | 60 | Reading range - capacity(mF) | 0.001 nF - 20 |
Reading range - resistance(MΩ) | 0.1 Ω – 20 MΩ | V AC reading range (max.)(V) | 600 | V AC reading range (min.)(mV) | 0.001 |
Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(V) | 0.1 | Weight(g) | 170 |
Display (counts) | 2000 | Type (manufacturer type) | VC-330 | Current reading | AC/DC |
Voltage metering | AC/DC | Measurement type | True RMS | Multimeter type (category) | Clamp meter |