Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1386328-BP |
1590176-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibrated to | |
---|---|---|---|---|---|---|
53.11 € | 1 | Available | 3 Days | Manufacturer's standards (no certificate) | ||
- | 118.19 € | 1 | Available | 3 Days | ISO standards |
Loading...
Amperage reading range AC (max.)(A) | 400 | A AC reading range (min.)(A) | 10 | AC resistance(MΩ) | 10 |
---|---|---|---|---|---|
Basic accuracy (+/-)(%) | 1.5 | DC resistance(MΩ) | 10 | Frequency reading range(Hz) | 50 Hz - 60 |
Frequency range(Hz) | 50 - 60 | Opening range of current clamps(mm) | 30 | Product size (height)(mm) | 230 |
Product size (length)(mm) | 40 | Product size (width)(mm) | 82 | Reading range - resistance(MΩ) | 0.1 Ω – 20 MΩ |
Temperature reading range (max.)(°C) | +760 | Temperature reading range (min.)(°C) | -20 | V AC reading range (max.)(V) | 600 |
V AC reading range (min.)(mV) | 0.1 | Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(V) | 0.1 |
Weight(g) | 230 | Display (counts) | 2000 | Power supply (details) | 9 V battery |
Reading category | CAT III 600 V | Type (manufacturer type) | VC-519 | Current reading | AC |
Voltage metering | AC/DC | Display (digital/mechanical/analogue) | Digital | Measurement type | Average |
Multimeter type (category) | Clamp meter |