VC-539 Clamp meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1241525-BP
323491-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration service Calibrated to

252.39 €

1 Available 14 Days 10 Calibration Values per area; DC, ACDAkkS standards
-

114.37 €

1 Available 3 Days -Manufacturer's standards (no certificate)

Loading...

  1. 1

Basic information

Amperage reading range AC (max.)(A) 80 A AC reading range (min.)(A) 0.001 A DC reading range (max.)(A) 80
Amperage reading range DC (min.)(A) 0.1 AC resistance(MΩ) 10 Basic accuracy (+/-)(%) 1.5
DC resistance(MΩ) 10 Opening range of current clamps(mm) 12 Reading range - capacity(mF) 0.01 nF - 40
Reading range - resistance(MΩ) 0.1 Ω - 40 MΩ V AC reading range (max.)(V) 600 V AC reading range (min.)(mV) 0.1
Voltage DC reading range (max.)(V) 600 Voltage reading range DC (min.)(V) 0.1 Display (counts) 4000
Reading category CAT III 600 V Type (manufacturer type) VC-539 Current reading AC/DC
Measurement type True RMS Multimeter type (category) Clamp meter

Tech Support